??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS R-32-0,40
HELP_VARIABLE
Company
Balluff
Description
Reflectors, Fibers, Optics
Bill of material
BALLUFF BOS R-32-0,40
VERF
Availability
Available
BC
Order code
BAM00W6
TC
Artikelbezeichnung
BOS R-32-0,40
PX
Product view
46196_01
ICON
TECH
Tech. Details
Tech. Detail
TRAFFIC
Customs number
90029000
DESCRIPT
Description
Version = Reflective foil, micro-pyramids, Use = for photoelectric retroreflective sensors, Style = Film cutoff, Rectangular, Dimension = 50 x 90 x 0.5 mm, Sensing surface = 45.0 cm², Ambient temperature = -20...60 °C, Material sensing surface = PMMA, Light type = non-polarized light, also for polarized light, Mounting part = Self-adhesive
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.